??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R81K-PA-PR10-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R81K-PA-PR10-02
VERF
Availability
Available
BC
Order code
BOS0292
TC
Artikelbezeichnung
BOS R81K-PA-PR10-02
PX
Product view
57999_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.10700 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R81K, Dimension = 15 x 48.9 x 31 mm, Interface = PNP normally open (NO) normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Light type = LED, red light, Light spot size = 180 x 180 mm at 3 m, Range = 0...3 m, Connection = Cable, 2 m, PVC, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, UKCA, WEEE, Scope of delivery = Mounting bracket, Reflector
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.